??
CAD model selection
BABSL 18 30 7 40413597
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BABSL - Simmerring®
Bill of material
BABSL 18 30 7 40413597
ARTIKELNR
Item no.
40413597
D1
Shaft
18.00 mm
D2
Cage
30.00 mm
B
Width
7.00 mm
NUT
Groove
DIN
DIN 3761
AS
WS
Material
72 NBR 902
AUS
outside surface
flat
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.