??
CAD model selection
40421012 H10-6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
H OF - Merkel® Hat seal without spring
Bill of material
40421012 H10-6
ARTIKELNR
Item no.
40421012
DD
d
10.0 mm
NUT
Groove
D
20.0 mm
H
6.0 mm
H1
2.0 mm
C
3.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.