??
CAD model selection
40421042 H25-11
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
H MF - Merkel® Hat seal with spring
Bill of material
40421042 H25-11
ARTIKELNR
Item no.
40421042
DD
Dimension d
25.0 mm
D
Dimension
50.0 mm
NUT
Groove
H
Dimension
10.0 mm
H1
Dimension
2.5 mm
C
3.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.