??
CAD model selection
40421059 H40-8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
H OF - Merkel® Hat seal without spring
Bill of material
40421059 H40-8
ARTIKELNR
Item no.
40421059
DD
d
40.0 mm
NUT
Groove
D
70.0 mm
H
16.0 mm
H1
4.0 mm
C
3.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.