??
CAD model selection
40421077 H180-4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
H MF - Merkel® Hat seal with spring
Bill of material
40421077 H180-4
ARTIKELNR
Item no.
40421077
DD
Dimension d
180.0 mm
D
Dimension
212.0 mm
NUT
Groove
H
Dimension
14.0 mm
H1
Dimension
4.0 mm
C
5.5 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.