??
CAD model selection
40421078 N 5 14 4.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
N - U-packing
Bill of material
40421078 N 5 14 4.5
ARTIKELNR
Item no.
40421078
WS
Material
90 NBR M00109
DD
d
5.0 mm
D
14.0 mm
NUT
Groove
H
4.5 mm
H1
2.3 mm
L
5.2 mm
P
Profile
4.50 mm
C
4.5 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.