??
CAD model selection
40421096 AUN 100 22 32 8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU N100 - Merkel® U-Ring
Bill of material
40421096 AUN 100 22 32 8
ARTIKELNR
Item no.
40421096
DD
d
22.0 mm
D
32.0 mm
NUT
Groove
H
8.0 mm
L
9.0 mm
P
Profile
5.0 mm
C
4.5 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.