??
CAD model selection
40421098 AU N 24 31 5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU N - Merkel® U-Ring
Bill of material
40421098 AU N 24 31 5
ARTIKELNR
Order number
40421098
WS
Material
94 AU P00925
DD
d
24.0 mm
D
31.0 mm
NUT
Groove
H
5.0 mm
H1
3.5 mm
L
6.0 mm
P
Profile
3.5 mm
C
3.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.