??
CAD model selection
40421099 AU N 24 32 7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU N - Merkel® U-Ring
Bill of material
40421099 AU N 24 32 7
ARTIKELNR
Order number
40421099
WS
Material
94 AU P00925
DD
d
24.0 mm
D
32.0 mm
NUT
Groove
H
7.0 mm
H1
4.5 mm
L
8.0 mm
P
Profile
4.0 mm
C
4.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.