??
CAD model selection
40421100 AU N 25 40 11
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU N - Merkel® U-Ring
Bill of material
40421100 AU N 25 40 11
ARTIKELNR
Order number
40421100
WS
Material
94 AU P00925
DD
d
25.0 mm
D
40.0 mm
NUT
Groove
H
11.0 mm
H1
7.5 mm
L
12.0 mm
P
Profile
7.5 mm
C
0.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.