??
CAD model selection
40421102 AU N 25 35 5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU N - Merkel® U-Ring
Bill of material
40421102 AU N 25 35 5
ARTIKELNR
Order number
40421102
WS
Material
94 AU P00925
DD
d
25.0 mm
D
35.0 mm
NUT
Groove
H
5.0 mm
H1
2.5 mm
L
6.0 mm
P
Profile
5.0 mm
C
4.5 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.