??
CAD model selection
40421106 AU N 75 90 7.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU N - Merkel® U-Ring
Bill of material
40421106 AU N 75 90 7.5
ARTIKELNR
Order number
40421106
WS
Material
94 AU P00925
DD
d
75.0 mm
D
90.0 mm
NUT
Groove
H
7.5 mm
H1
3.7 mm
L
8.5 mm
P
Profile
7.5 mm
C
0.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.