??
CAD model selection
40421142 AU N 10 22 6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU N - Merkel® U-Ring
Bill of material
40421142 AU N 10 22 6
ARTIKELNR
Order number
40421142
WS
Material
94 AU P00925
DD
d
10.0 mm
D
22.0 mm
NUT
Groove
H
6.0 mm
H1
3.0 mm
L
7.0 mm
P
Profile
6.0 mm
C
5.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.