??
CAD model selection
40421146 AU N 12 22 8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU N - Merkel® U-Ring
Bill of material
40421146 AU N 12 22 8
ARTIKELNR
Order number
40421146
WS
Material
94 AU P00925
DD
d
12.0 mm
D
22.0 mm
NUT
Groove
H
8.0 mm
H1
5.0 mm
L
9.0 mm
P
Profile
5.0 mm
C
4.5 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.