??
CAD model selection
40421155 AU N 4 10 4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU N - Merkel® U-Ring
Bill of material
40421155 AU N 4 10 4
ARTIKELNR
Order number
40421155
WS
Material
94 AU P00925
DD
d
4.0 mm
D
10.0 mm
NUT
Groove
H
4.0 mm
H1
2.0 mm
L
4.7 mm
P
Profile
3.0 mm
C
2.5 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.