??
CAD model selection
40421161 AU N 20 40 10
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU N - Merkel® U-Ring
Bill of material
40421161 AU N 20 40 10
ARTIKELNR
Order number
40421161
WS
Material
94 AU P00925
DD
d
20.0 mm
D
40.0 mm
NUT
Groove
H
10.0 mm
H1
5.0 mm
L
11.0 mm
P
Profile
10.0 mm
C
6.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.