??
CAD model selection
40421163 AU N 22 35 8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU N - Merkel® U-Ring
Bill of material
40421163 AU N 22 35 8
ARTIKELNR
Order number
40421163
WS
Material
94 AU P00925
DD
d
22.0 mm
D
35.0 mm
NUT
Groove
H
8.0 mm
H1
4.0 mm
L
9.0 mm
P
Profile
6.5 mm
C
5.5 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.