??
CAD model selection
40421164 AU N 24 50 12
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU N - Merkel® U-Ring
Bill of material
40421164 AU N 24 50 12
ARTIKELNR
Order number
40421164
WS
Material
94 AU P00925
DD
d
24.0 mm
D
50.0 mm
NUT
Groove
H
12.0 mm
H1
6.0 mm
L
13.0 mm
P
Profile
13.0 mm
C
6.5 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.