??
CAD model selection
40421165 AU N 25 42 8.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU N - Merkel® U-Ring
Bill of material
40421165 AU N 25 42 8.5
ARTIKELNR
Order number
40421165
WS
Material
94 AU P00925
DD
d
25.0 mm
D
42.0 mm
NUT
Groove
H
8.5 mm
H1
4.3 mm
L
9.5 mm
P
Profile
8.5 mm
C
6.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.