??
CAD model selection
40421190 AUN 100 130 150 15
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU N100 - Merkel® U-Ring
Bill of material
40421190 AUN 100 130 150 15
ARTIKELNR
Item no.
40421190
DD
d
130.0 mm
D
150.0 mm
NUT
Groove
H
15.0 mm
L
16.0 mm
P
Profile
10.0 mm
C
6.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.