??
CAD model selection
40421216 AUN 100 45 55 10
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU N100 - Merkel® U-Ring
Bill of material
40421216 AUN 100 45 55 10
ARTIKELNR
Item no.
40421216
DD
d
45.0 mm
D
55.0 mm
NUT
Groove
H
10.0 mm
L
11.0 mm
P
Profile
5.0 mm
C
4.5 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.