??
CAD model selection
40421220 AUN 100 55 70 12
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU N100 - Merkel® U-Ring
Bill of material
40421220 AUN 100 55 70 12
ARTIKELNR
Item no.
40421220
DD
d
55.0 mm
D
70.0 mm
NUT
Groove
H
12.0 mm
L
13.0 mm
P
Profile
7.5 mm
C
5.5 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D