??
CAD model selection
40421337 N 2 10 3.8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
N - U-packing
Bill of material
40421337 N 2 10 3.8
ARTIKELNR
Item no.
40421337
WS
Material
90 NBR M00109
DD
d
2.0 mm
D
10.0 mm
NUT
Groove
H
3.8 mm
H1
1.8 mm
L
4.5 mm
P
Profile
4.00 mm
C
3.5 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.