??
CAD model selection
40421338 N 3 8.5 4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
N - U-packing
Bill of material
40421338 N 3 8.5 4
ARTIKELNR
Item no.
40421338
WS
Material
90 NBR M00109
DD
d
3.0 mm
D
8.5 mm
NUT
Groove
H
4.0 mm
H1
2.0 mm
L
4.7 mm
P
Profile
2.75 mm
C
2.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.