??
CAD model selection
40421351 N 7 14 3.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
N - U-packing
Bill of material
40421351 N 7 14 3.5
ARTIKELNR
Item no.
40421351
WS
Material
90 NBR M00109
DD
d
7.0 mm
D
14.0 mm
NUT
Groove
H
3.5 mm
H1
1.8 mm
L
4.0 mm
P
Profile
3.50 mm
C
3.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.