??
CAD model selection
40421358 N 8 17 6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
N - U-packing
Bill of material
40421358 N 8 17 6
ARTIKELNR
Item no.
40421358
WS
Material
90 NBR M00109
DD
d
8.0 mm
D
17.0 mm
NUT
Groove
H
6.0 mm
H1
3.0 mm
L
7.0 mm
P
Profile
4.50 mm
C
4.5 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.