??
CAD model selection
40421361 N 10 22 6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
N - U-packing
Bill of material
40421361 N 10 22 6
ARTIKELNR
Item no.
40421361
WS
Material
90 NBR M00109
DD
d
10.0 mm
D
22.0 mm
NUT
Groove
H
6.0 mm
H1
3.0 mm
L
7.0 mm
P
Profile
6.00 mm
C
5.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.