??
CAD model selection
40421371 N 12 25 8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
N - U-packing
Bill of material
40421371 N 12 25 8
ARTIKELNR
Item no.
40421371
WS
Material
90 NBR M00109
DD
d
12.0 mm
D
25.0 mm
NUT
Groove
H
8.0 mm
H1
4.0 mm
L
9.0 mm
P
Profile
6.50 mm
C
5.5 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.