??
CAD model selection
40421372 N 12 22 5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
N - U-packing
Bill of material
40421372 N 12 22 5
ARTIKELNR
Item no.
40421372
WS
Material
90 NBR M00109
DD
d
12.0 mm
D
22.0 mm
NUT
Groove
H
5.0 mm
H1
2.5 mm
L
6.0 mm
P
Profile
5.00 mm
C
4.5 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.