??
CAD model selection
40421373 N 12 22 7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
N - U-packing
Bill of material
40421373 N 12 22 7
ARTIKELNR
Item no.
40421373
WS
Material
90 NBR M00109
DD
d
12.0 mm
D
22.0 mm
NUT
Groove
H
7.0 mm
H1
3.0 mm
L
8.0 mm
P
Profile
5.00 mm
C
4.5 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.