??
CAD model selection
40421375 N 13 20 3
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
N - U-packing
Bill of material
40421375 N 13 20 3
ARTIKELNR
Item no.
40421375
WS
Material
90 NBR M00109
DD
d
13.0 mm
D
20.0 mm
NUT
Groove
H
3.0 mm
H1
1.5 mm
L
3.6 mm
P
Profile
3.50 mm
C
3.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.