??
CAD model selection
40421502 N 85 100 7.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
N - U-packing
Bill of material
40421502 N 85 100 7.5
ARTIKELNR
Item no.
40421502
WS
Material
90 NBR M00109
DD
d
85.0 mm
D
100.0 mm
NUT
Groove
H
7.5 mm
H1
3.7 mm
L
8.5 mm
P
Profile
7.50 mm
C
5.5 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.