??
CAD model selection
40421504 N 90 110 10
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
N - U-packing
Bill of material
40421504 N 90 110 10
ARTIKELNR
Item no.
40421504
WS
Material
90 NBR M00109
DD
d
90.0 mm
D
110.0 mm
NUT
Groove
H
10.0 mm
H1
5.0 mm
L
11.0 mm
P
Profile
10.00 mm
C
6.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.