??
CAD model selection
40421505 N 90 105 7.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
N - U-packing
Bill of material
40421505 N 90 105 7.5
ARTIKELNR
Item no.
40421505
WS
Material
90 NBR M00108
DD
d
90.0 mm
D
105.0 mm
NUT
Groove
H
7.5 mm
H1
3.7 mm
L
8.5 mm
P
Profile
7.50 mm
C
5.5 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.