??
CAD model selection
40421530 N100 40 56 10
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
N 100 - Merkel® U-Ring
Bill of material
40421530 N100 40 56 10
ARTIKELNR
Item no.
40421530
DD
d
40.0 mm
D
56.0 mm
NUT
Groove
H
10.0 mm
L
11.0 mm
P
Profile
8.0 mm
C
6.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.