??
CAD model selection
40421537 N100 100 125 15
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
N 100 - Merkel® U-Ring
Bill of material
40421537 N100 100 125 15
ARTIKELNR
Item no.
40421537
DD
d
100.0 mm
D
125.0 mm
NUT
Groove
H
15.0 mm
L
16.0 mm
P
Profile
12.5 mm
C
6.5 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.