??
CAD model selection
40421538 N100 110 135 18
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
N 100 - Merkel® U-Ring
Bill of material
40421538 N100 110 135 18
ARTIKELNR
Item no.
40421538
DD
d
110.0 mm
D
135.0 mm
NUT
Groove
H
18.0 mm
L
19.0 mm
P
Profile
12.5 mm
C
6.5 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.