??
CAD model selection
40421569 N100 10 22 8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
N 100 - Merkel® U-Ring
Bill of material
40421569 N100 10 22 8
ARTIKELNR
Item no.
40421569
DD
d
10.0 mm
D
22.0 mm
NUT
Groove
H
8.0 mm
L
9.0 mm
P
Profile
6.0 mm
C
5.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.