??
CAD model selection
40421576 N100 40 55 9.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
N 100 - Merkel® U-Ring
Bill of material
40421576 N100 40 55 9.5
ARTIKELNR
Item no.
40421576
DD
d
40.0 mm
D
55.0 mm
NUT
Groove
H
9.5 mm
L
10.5 mm
P
Profile
7.5 mm
C
5.5 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.