??
CAD model selection
40421578 N100 35 52 12
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
N 100 - Merkel® U-Ring
Bill of material
40421578 N100 35 52 12
ARTIKELNR
Item no.
40421578
DD
d
35.0 mm
D
52.0 mm
NUT
Groove
H
12.0 mm
L
13.0 mm
P
Profile
8.5 mm
C
6.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.