??
CAD model selection
40421661 NA300 20 10 8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NA 300 - Merkel® U-Ring
Bill of material
40421661 NA300 20 10 8
ARTIKELNR
Item no.
40421661
E
Groove
D
Dimension
20.0 mm
DD
Dimension d
10.0 mm
NUT
Groove
H
Dimension
8.0 mm
L
Dimension
9.0 mm
P
Profile
5.00 mm
C
4.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.