??
CAD model selection
40421670 NA300 50 35 10
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NA 300 - Merkel® U-Ring
Bill of material
40421670 NA300 50 35 10
ARTIKELNR
Item no.
40421670
E
Groove
D
Dimension
50.0 mm
DD
Dimension d
35.0 mm
NUT
Groove
H
Dimension
10.0 mm
L
Dimension
11.0 mm
P
Profile
7.50 mm
C
5.5 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.