??
CAD model selection
40421688 NA300 170 150 15
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NA 300 - Merkel® U-Ring
Bill of material
40421688 NA300 170 150 15
ARTIKELNR
Item no.
40421688
E
Groove
D
Dimension
170.0 mm
DD
Dimension d
150.0 mm
NUT
Groove
H
Dimension
15.0 mm
L
Dimension
16.0 mm
P
Profile
10.00 mm
C
6.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.