??
CAD model selection
40421727 AUAS 40 50 8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU AS - Merkel® Wiper
Bill of material
40421727 AUAS 40 50 8
ARTIKELNR
Item no.
40421727
ER
Groove
ISO
DD
Dimensions d
40.0 mm
D
Dimensions
50.0 mm
NUT
Groove
H1
Dimensions H1/L
5.0 mm
H
Dimensions
8.0 mm
E
Dimensions
1.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.