??
CAD model selection
40421743 EKF 80 76 15
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
EKF - Merkel® Guide ring
Bill of material
40421743 EKF 80 76 15
ARTIKELNR
Item no.
40421743
D
80.0 mm
DF
dF
76.0 mm
NUT
Groove
L
15.2 mm
H
15.0 mm
DF1
dF1
79.4 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.