??
CAD model selection
40421754 NA150 12 6 4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NA 150 - Merkel® U-Ring
Bill of material
40421754 NA150 12 6 4
ARTIKELNR
Item no.
40421754
ER
Groove
D
Dimension
12.0 mm
DD
Dimension d
6.0 mm
NUT
Groove
H
Dimension
4.0 mm
L
Dimension
4.5 mm
P
Profile
3.0 mm
C
2.5 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.