??
CAD model selection
40421757 NA150 25 17 5.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NA 150 - Merkel® U-Ring
Bill of material
40421757 NA150 25 17 5.5
ARTIKELNR
Item no.
40421757
ER
Groove
ISO
D
Dimension
25.0 mm
DD
Dimension d
17.0 mm
NUT
Groove
H
Dimension
5.5 mm
L
Dimension
6.0 mm
P
Profile
4.0 mm
C
4.5 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.