??
CAD model selection
40421780 NI 150 25 35 7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NI 150 - Merkel® U-Ring
Bill of material
40421780 NI 150 25 35 7
ARTIKELNR
Item no.
40421780
ER
Groove
ISO
DD
Dimension d
25.0 mm
D
Dimension
35.0 mm
NUT
Groove
H
Dimension
7.0 mm
L
Dimension
7.5 mm
P
Profile
5.0 mm
C
4.5 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.