??
CAD model selection
40421783 NI 150 36 46 7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NI 150 - Merkel® U-Ring
Bill of material
40421783 NI 150 36 46 7
ARTIKELNR
Item no.
40421783
ER
Groove
ISO
DD
Dimension d
36.0 mm
D
Dimension
46.0 mm
NUT
Groove
H
Dimension
7.0 mm
L
Dimension
7.5 mm
P
Profile
5.0 mm
C
4.5 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.