??
CAD model selection
40421789 NI 150 63 75 8.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NI 150 - Merkel® U-Ring
Bill of material
40421789 NI 150 63 75 8.5
ARTIKELNR
Item no.
40421789
ER
Groove
DD
Dimension d
63.0 mm
D
Dimension
75.0 mm
NUT
Groove
H
Dimension
8.5 mm
L
Dimension
9.5 mm
P
Profile
6.0 mm
C
5.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.